How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AK: | 8.5 |
| AE2: | 0.56 | LL: | 2.12 in |
| BE1: | 0.5 in | H: | 0.53 in |
| L: | 6.07 in | AG: | 4.65 |
| AA: | 9.38 | T: | 1.438 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| AF: | 0.19 | U: | 0.75 in |
| BD: | 9 | BF: | 0.53 |
| G: | 1.94 | L1: | 9.32 in |
| P: | 1.88 in | AJ: | 7.25 |
| D: | 2.94 | V: | 1.94 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 1.95 | Service Factor: | 1 |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Input Diameter (in): | 0.75 in |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Model Code: | 26YFC |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

