How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 4.34 in |
| AE2: | 0.56 | AF: | 0.19 |
| U: | 0.75 in | BD: | 9 |
| L: | 6.07 in | AK: | 8.5 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| AJ: | 7.25 | P: | 1.88 in |
| T: | 1.438 | H: | 0.53 in |
| V: | 1.94 in | AG: | 4.65 |
| D: | 2.94 | L1: | 9.32 in |
| AB: | 4.32 | BF: | 0.53 |
| LL: | 2.12 in | G: | 1.94 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Ratio: | 30:1 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Model Code: | 26YFC |
| Output Diameter (in): | 1.438 in | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 1.65 | Series Code: | OE |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

