How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | L: | 6.07 in |
| BD: | 9 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | AG: | 4.65 |
| T: | 1.438 | H: | 0.53 in |
| P: | 1.88 in | D: | 2.94 |
| LL: | 2.12 in | BE1: | 0.5 in |
| AJ: | 7.25 | AF: | 0.19 |
| U: | 0.75 in | AK: | 8.5 |
| AE2: | 0.56 | L1: | 9.32 in |
| G: | 1.94 | I: | 4.34 in |
| AA: | 9.38 | BF: | 0.53 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Model Code: | 26YFC |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.65 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

