How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | BF: | 0.53 |
| BE1: | 0.5 in | P: | 1.88 in |
| T: | 1.438 | U: | 0.75 in |
| G: | 1.94 | BD: | 9 |
| L1: | 9.32 in | I: | 4.34 in |
| AJ: | 7.25 | AE2: | 0.56 |
| AA: | 9.38 | LL: | 2.12 in |
| AB: | 4.32 | AF: | 0.19 |
| D: | 2.94 | AG: | 4.65 |
| H: | 0.53 in | AK: | 8.5 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Model Code: | 26YFC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Ratio: | 40:1 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 1.34 | Center Distance (in): | 2.625 |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

