How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | T: | 1.438 |
| AB: | 4.32 | V: | 1.94 in |
| L1: | 9.32 in | AJ: | 7.25 |
| G: | 1.94 | L: | 6.07 in |
| BE1: | 0.5 in | AA: | 9.38 |
| BD: | 9 | BF: | 0.53 |
| P: | 1.88 in | H: | 0.53 in |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | AE2: | 0.56 |
| D: | 2.94 | LL: | 2.12 in |
| AG: | 4.65 | AF: | 0.19 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio Range: | 5:1 | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Model Code: | 26YFC |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Output RPM: | 339 | Bore Code: | 23 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 4.8 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Ratio: | 5:1 |
| Series Code: | OE | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

