How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| AK: | 8.5 | LL: | 2.12 in |
| T: | 1.438 | I: | 4.34 in |
| V: | 1.94 in | AG: | 4.65 |
| D: | 2.94 | AA: | 9.38 |
| H: | 0.53 in | G: | 1.94 |
| AJ: | 7.25 | L: | 6.07 in |
| U: | 0.75 in | BF: | 0.53 |
| P: | 1.88 in | L1: | 9.32 in |
| AB: | 4.32 | AE2: | 0.56 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 5:1 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Output RPM: | 339 |
| Output Shaft Direction: | 2 | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Output Key: | 3/8 X 3.00 |
| Model Code: | 26YFC | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 4.8 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

