How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 1.94 |
| H: | 0.53 in | V: | 1.94 in |
| U: | 0.75 in | I: | 4.34 in |
| LL: | 2.12 in | T: | 1.438 |
| AJ: | 7.25 | P: | 1.88 in |
| AA: | 9.38 | AG: | 4.65 |
| BE1: | 0.5 in | L1: | 9.32 in |
| AB: | 4.32 | AE2: | 0.56 |
| BD: | 9 | D: | 2.94 |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| BF: | 0.53 | L: | 6.07 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Model Code: | 26YFC | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 5:1 |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.8 |
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 339 |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

