How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BE1: | 0.5 in |
| AJ: | 7.25 | H: | 0.53 in |
| I: | 4.34 in | BD: | 9 |
| V: | 1.94 in | U: | 0.75 in |
| T: | 1.438 | AB: | 4.32 |
| AF: | 0.19 | P: | 1.88 in |
| AA: | 9.38 | L: | 6.07 in |
| AK: | 8.5 | D: | 2.94 |
| G: | 1.94 | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | L1: | 9.32 in |
| BF: | 0.53 | LL: | 2.12 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 1.08 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Assembly: | YFC-2 | Input Diameter (in): | 0.75 in |
| Output RPM: | 35 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Model Code: | 26YFC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

