How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.56 |
| I: | 4.34 in | U: | 0.75 in |
| P: | 1.88 in | T: | 1.438 |
| AA: | 9.38 | AB: | 4.32 |
| AK: | 8.5 | L: | 6.07 in |
| L1: | 9.32 in | G: | 1.94 |
| LL: | 2.12 in | AF: | 0.19 |
| H: | 0.53 in | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | BD: | 9 |
| D: | 2.94 | V: | 1.94 in |
| AG: | 4.65 | AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.08 | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Housing Material: | Cast Iron | Model Code: | 26YFC |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Assembly: | YFC-2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

