How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AG: | 4.65 |
| BE1: | 0.5 in | P: | 1.88 in |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| AB: | 4.32 | AF: | 0.19 |
| AA: | 9.38 | H: | 0.53 in |
| D: | 2.94 | AJ: | 7.25 |
| G: | 1.94 | I: | 4.34 in |
| BD: | 9 | V: | 1.94 in |
| L1: | 9.32 in | L: | 6.07 in |
| LL: | 2.12 in | T: | 1.438 |
| BF: | 0.53 | AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Model Code: | 26YFC |
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Ratio: | 60:1 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 0.883 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

