How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | I: | 4.34 in |
| BE1: | 0.5 in | AF: | 0.19 |
| L1: | 9.32 in | T: | 1.438 |
| LL: | 2.12 in | G: | 1.94 |
| BD: | 9 | BF: | 0.53 |
| AE2: | 0.56 | AA: | 9.38 |
| AG: | 4.65 | L: | 6.07 in |
| H: | 0.53 in | AB: | 4.32 |
| P: | 1.88 in | V: | 1.94 in |
| AK: | 8.5 | U: | 0.75 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
Technical Specifications
| Motor Frame Size: | 180TC | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Model Code: | 26YFC |
| Service Factor: | 1 | Gear Type: | Worm |
| Bore Code: | 23 | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 60:1 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.883 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

