How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | L: | 6.07 in |
| L1: | 9.32 in | D: | 2.94 |
| AG: | 4.65 | AJ: | 7.25 |
| AA: | 9.38 | BE1: | 0.5 in |
| P: | 1.88 in | AB: | 4.32 |
| BD: | 9 | V: | 1.94 in |
| AF: | 0.19 | BF: | 0.53 |
| I: | 4.34 in | AE2: | 0.56 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| G: | 1.94 | T: | 1.438 |
| H: | 0.53 in | AK: | 8.5 |
Technical Specifications
| Bore Code: | 23 | Service Factor: | 1 |
| Model Code: | 26YFC | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 60:1 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 0.883 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output RPM: | 29.2 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

