How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 9.32 in |
| V: | 1.94 in | P: | 1.88 in |
| T: | 1.438 | AE2: | 0.56 |
| AJ: | 7.25 | AK: | 8.5 |
| U: | 0.75 in | AG: | 4.65 |
| BF: | 0.53 | I: | 4.34 in |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | AF: | 0.19 |
| G: | 1.94 | L: | 6.07 in |
| D: | 2.94 | BE1: | 0.5 in |
| LL: | 2.12 in | H: | 0.53 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.883 | Product Type: | Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.438 in | Ratio: | 60:1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Bore Code: | 23 |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 26YFC | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

