How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | H: | 0.53 in |
| AE2: | 0.56 | V: | 1.94 in |
| AK: | 8.5 | G: | 1.94 |
| BE1: | 0.5 in | D: | 2.94 |
| P: | 1.88 in | AJ: | 7.25 |
| I: | 4.34 in | LL: | 2.12 in |
| AG: | 4.65 | AF: | 0.19 |
| BF: | 0.53 | L: | 6.07 in |
| AB: | 4.32 | AA: | 9.38 |
| L1: | 9.32 in | T: | 1.438 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 233 | Product Type: | Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.27 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Series Code: | OE |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.625 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | Model Code: | 26YFC |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

