How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 1.94 |
| AJ: | 7.25 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| T: | 1.438 | AG: | 4.65 |
| BD: | 9 | D: | 2.94 |
| AK: | 8.5 | AE2: | 0.56 |
| AF: | 0.19 | AB: | 4.32 |
| P: | 1.88 in | L1: | 9.32 in |
| BE1: | 0.5 in | U: | 0.75 in |
| V: | 1.94 in | I: | 4.34 in |
| H: | 0.53 in | AA: | 9.38 |
Technical Specifications
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.27 |
| Output Diameter (in): | 1.438 in | Ratio: | 7.5:1 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output RPM: | 233 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Ratio Range: | 7.5:1 | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Model Code: | 26YFC |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

