How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AJ: | 7.25 |
| G: | 1.94 | LL: | 2.12 in |
| BD: | 9 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | D: | 2.94 |
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 4.65 | L1: | 9.32 in |
| L: | 6.07 in | I: | 4.34 in |
| AA: | 9.38 | BF: | 0.53 |
| H: | 0.53 in | T: | 1.438 |
| AF: | 0.19 | AE2: | 0.56 |
| V: | 1.94 in | U: | 0.75 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | Assembly: | YFC-2 |
| Model Code: | 26YFC | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output RPM: | 21.9 |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.577 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

