How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | H: | 0.53 in |
| BD: | 9 | AG: | 4.65 |
| AA: | 9.38 | I: | 4.34 in |
| L: | 6.07 in | G: | 1.94 |
| AK: | 8.5 | P: | 1.88 in |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | V: | 1.94 in |
| AB: | 4.32 | T: | 1.438 |
| L1: | 9.32 in | AE2: | 0.56 |
| AF: | 0.19 | LL: | 2.12 in |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 0.577 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 80:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | Bore Code: | 23 |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Model Code: | 26YFC | Series Code: | OE |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

