How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AB: | 4.32 |
| AE2: | 0.56 | BE1: | 0.5 in |
| L1: | 9.32 in | BF: | 0.53 |
| AK: | 8.5 | D: | 2.94 |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| BD: | 9 | V: | 1.94 in |
| I: | 4.34 in | P: | 1.88 in |
| AJ: | 7.25 | L: | 6.07 in |
| H: | 0.53 in | AF: | 0.19 |
| AA: | 9.38 | T: | 1.438 |
| LL: | 2.12 in | U: | 0.75 in |
Technical Specifications
| Output Shaft Direction: | 2 | Model Code: | 26YFC |
| Input Style: | Flexible Coupling Input | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 0.386 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

