Grove Gear 26YFC-2-1.438-210TC-15
Part #:26YFC-2-1.438-210TC-15
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BF: | 0.53 |
| LL: | 2.12 in | L: | 6.07 in |
| I: | 4.34 in | G: | 1.94 |
| AG: | 4.65 | AJ: | 7.25 |
| P: | 1.88 in | H: | 0.53 in |
| L1: | 9.32 in | AB: | 4.32 |
| AF: | 0.19 | BE1: | 0.5 in |
| D: | 2.94 | AE2: | 0.56 |
| U: | 0.75 in | AK: | 8.5 |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output RPM: | 117 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 2.92 | Shaft Seal Material: | Viton |
| Model Code: | 26YFC | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Output Key: | 3/8 X 3.00 | Ratio: | 15:1 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

