Grove Gear 26YFC-2-1.438-210TC-15-L2
Part #:26YFC-2-1.438-210TC-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AB: | 4.32 |
| L1: | 9.32 in | BD: | 9 |
| L: | 6.07 in | LL: | 2.12 in |
| AF: | 0.19 | P: | 1.88 in |
| D: | 2.94 | H: | 0.53 in |
| U: | 0.75 in | V: | 1.94 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| G: | 1.94 | AG: | 4.65 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| T: | 1.438 | AE2: | 0.56 |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| Ratio: | 15:1 | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Output RPM: | 117 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Service Factor: | 1 | Model Code: | 26YFC |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.92 |
| Ratio Range: | 15:1 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

