Grove Gear 26YFC-2-1.438-210TC-15-L3
Part #:26YFC-2-1.438-210TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | V: | 1.94 in |
| H: | 0.53 in | P: | 1.88 in |
| LL: | 2.12 in | L1: | 9.32 in |
| BF: | 0.53 | D: | 2.94 |
| BD: | 9 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| G: | 1.94 | AG: | 4.65 |
| BE1: | 0.5 in | AK: | 8.5 |
| AE2: | 0.56 | AJ: | 7.25 |
| U: | 0.75 in | L: | 6.07 in |
| AB: | 4.32 | T: | 1.438 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Output RPM: | 117 | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.92 |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Assembly: | YFC-2 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Ratio Range: | 15:1 | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Model Code: | 26YFC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

