Grove Gear 26YFC-2-1.438-210TC-15-L9
Part #:26YFC-2-1.438-210TC-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AG: | 4.65 |
| BE1: | 0.5 in | AF: | 0.19 |
| H: | 0.53 in | AK: | 8.5 |
| AB: | 4.32 | L: | 6.07 in |
| T: | 1.438 | G: | 1.94 |
| AJ: | 7.25 | V: | 1.94 in |
| L1: | 9.32 in | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | BD: | 9 |
| I: | 4.34 in | BF: | 0.53 |
| U: | 0.75 in | D: | 2.94 |
| AE2: | 0.56 | P: | 1.88 in |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 2.92 | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output RPM: | 117 | Input Diameter (in): | 0.75 in |
| Model Code: | 26YFC | Output Shaft Direction: | 2 |
| Ratio: | 15:1 | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

