How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | LL: | 2.12 in |
| BE1: | 0.5 in | V: | 1.94 in |
| AG: | 4.65 | D: | 2.94 |
| I: | 4.34 in | BF: | 0.53 |
| P: | 1.88 in | BD: | 9 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| L: | 6.07 in | AA: | 9.38 |
| T: | 1.438 | G: | 1.94 |
| AJ: | 7.25 | AB: | 4.32 |
| AK: | 8.5 | AF: | 0.19 |
| AE2: | 0.56 | L1: | 9.32 in |
Technical Specifications
| Bore Code: | 23 | Input HP @ 1750 RPM: | 2.37 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Model Code: | 26YFC |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

