How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | P: | 1.88 in |
| L1: | 9.32 in | AK: | 8.5 |
| I: | 4.34 in | H: | 0.53 in |
| T: | 1.438 | L: | 6.07 in |
| AA: | 9.38 | LL: | 2.12 in |
| BF: | 0.53 | BD: | 9 |
| BE1: | 0.5 in | G: | 1.94 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| AF: | 0.19 | D: | 2.94 |
| AB: | 4.32 | AJ: | 7.25 |
| V: | 1.94 in | AE2: | 0.56 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 2.37 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 2 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 20:1 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Ratio Range: | 20:1 | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

