How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | D: | 2.94 |
| H: | 0.53 in | L1: | 9.32 in |
| I: | 4.34 in | AB: | 4.32 |
| AK: | 8.5 | G: | 1.94 |
| BF: | 0.53 | T: | 1.438 |
| BD: | 9 | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | AA: | 9.38 |
| AG: | 4.65 | L: | 6.07 in |
| AF: | 0.19 | BE1: | 0.5 in |
| U: | 0.75 in | AE2: | 0.56 |
| V: | 1.94 in | LL: | 2.12 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Model Code: | 26YFC |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Ratio Range: | 25:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.95 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

