How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AE2: | 0.56 |
| U: | 0.75 in | AJ: | 7.25 |
| L1: | 9.32 in | AF: | 0.19 |
| AG: | 4.65 | BF: | 0.53 |
| T: | 1.438 | AK: | 8.5 |
| I: | 4.34 in | G: | 1.94 |
| P: | 1.88 in | H: | 0.53 in |
| LL: | 2.12 in | AA: | 9.38 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| L: | 6.07 in | BD: | 9 |
| BE1: | 0.5 in | V: | 1.94 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 1.95 |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Model Code: | 26YFC | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

