How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | I: | 4.34 in |
| BE1: | 0.5 in | AE2: | 0.56 |
| L: | 6.07 in | AF: | 0.19 |
| AG: | 4.65 | LL: | 2.12 in |
| T: | 1.438 | U: | 0.75 in |
| L1: | 9.32 in | AA: | 9.38 |
| AB: | 4.32 | AK: | 8.5 |
| H: | 0.53 in | G: | 1.94 |
| BD: | 9 | V: | 1.94 in |
| BF: | 0.53 | AJ: | 7.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Model Code: | 26YFC | Bore Code: | 23 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.438 in | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.65 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 30:1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Series Code: | OE | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

