How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| AK: | 8.5 | AG: | 4.65 |
| L: | 6.07 in | AA: | 9.38 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| D: | 2.94 | LL: | 2.12 in |
| V: | 1.94 in | L1: | 9.32 in |
| H: | 0.53 in | AB: | 4.32 |
| I: | 4.34 in | AE2: | 0.56 |
| AF: | 0.19 | T: | 1.438 |
| BF: | 0.53 | AJ: | 7.25 |
| G: | 1.94 | P: | 1.88 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.65 | Input RPM: | 1,750 |
| Model Code: | 26YFC | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Ratio Range: | 30:1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.625 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output RPM: | 58.3 |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

