How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | T: | 1.438 |
| BD: | 9 | V: | 1.94 in |
| AF: | 0.19 | AB: | 4.32 |
| L: | 6.07 in | LL: | 2.12 in |
| BE1: | 0.5 in | U: | 0.75 in |
| BF: | 0.53 | G: | 1.94 |
| AK: | 8.5 | AE2: | 0.56 |
| AJ: | 7.25 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| AA: | 9.38 | L1: | 9.32 in |
| H: | 0.53 in | P: | 1.88 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Model Code: | 26YFC | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Bore Code: | 23 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.34 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

