How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BE1: | 0.5 in |
| BD: | 9 | L1: | 9.32 in |
| AB: | 4.32 | AK: | 8.5 |
| V: | 1.94 in | LL: | 2.12 in |
| T: | 1.438 | BF: | 0.53 |
| L: | 6.07 in | G: | 1.94 |
| AJ: | 7.25 | AG: | 4.65 |
| I: | 4.34 in | D: | 2.94 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| AE2: | 0.56 | P: | 1.88 in |
| U: | 0.75 in | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Service Factor: | 1 |
| Model Code: | 26YFC | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 1.34 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

