How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| LL: | 2.12 in | AE2: | 0.56 |
| AK: | 8.5 | P: | 1.88 in |
| L: | 6.07 in | BE1: | 0.5 in |
| I: | 4.34 in | G: | 1.94 |
| H: | 0.53 in | AG: | 4.65 |
| BD: | 9 | AJ: | 7.25 |
| BF: | 0.53 | V: | 1.94 in |
| U: | 0.75 in | L1: | 9.32 in |
| AB: | 4.32 | AA: | 9.38 |
| T: | 1.438 | D: | 2.94 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.625 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 40:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.34 | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Bore Code: | 23 |
| Model Code: | 26YFC | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

