How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AF: | 0.19 |
| AJ: | 7.25 | D: | 2.94 |
| AK: | 8.5 | L1: | 9.32 in |
| AG: | 4.65 | AA: | 9.38 |
| H: | 0.53 in | V: | 1.94 in |
| AB: | 4.32 | BD: | 9 |
| BE1: | 0.5 in | P: | 1.88 in |
| LL: | 2.12 in | G: | 1.94 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | L: | 6.07 in |
| I: | 4.34 in | T: | 1.438 |
Technical Specifications
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 4.8 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Assembly: | YFC-2 | Output RPM: | 339 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

