How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | U: | 0.75 in |
| LL: | 2.12 in | T: | 1.438 |
| AE2: | 0.56 | H: | 0.53 in |
| D: | 2.94 | V: | 1.94 in |
| L: | 6.07 in | L1: | 9.32 in |
| AB: | 4.32 | G: | 1.94 |
| AF: | 0.19 | BD: | 9 |
| I: | 4.34 in | AG: | 4.65 |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| AA: | 9.38 | AK: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 50:1 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 1.08 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Series Code: | OE |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Model Code: | 26YFC | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

