How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | I: | 4.34 in |
| AG: | 4.65 | D: | 2.94 |
| AJ: | 7.25 | P: | 1.88 in |
| AA: | 9.38 | T: | 1.438 |
| AE2: | 0.56 | AB: | 4.32 |
| G: | 1.94 | BF: | 0.53 |
| LL: | 2.12 in | BE1: | 0.5 in |
| U: | 0.75 in | V: | 1.94 in |
| BD: | 9 | L1: | 9.32 in |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| L: | 6.07 in | AK: | 8.5 |
Technical Specifications
| Output RPM: | 35 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 1.08 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Ratio: | 50:1 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

