How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 9.32 in |
| AA: | 9.38 | AF: | 0.19 |
| U: | 0.75 in | AB: | 4.32 |
| G: | 1.94 | H: | 0.53 in |
| D: | 2.94 | BF: | 0.53 |
| AE2: | 0.56 | T: | 1.438 |
| V: | 1.94 in | I: | 4.34 in |
| L: | 6.07 in | AK: | 8.5 |
| AG: | 4.65 | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| P: | 1.88 in | AJ: | 7.25 |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Model Code: | 26YFC | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 50:1 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.08 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | YFC-2 | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

