How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | AG: | 4.65 |
| H: | 0.53 in | AA: | 9.38 |
| BE1: | 0.5 in | T: | 1.438 |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | U: | 0.75 in |
| AE2: | 0.56 | P: | 1.88 in |
| AK: | 8.5 | LL: | 2.12 in |
| BD: | 9 | AF: | 0.19 |
| I: | 4.34 in | AJ: | 7.25 |
| BF: | 0.53 | G: | 1.94 |
| D: | 2.94 | L: | 6.07 in |
Technical Specifications
| Motor Frame Size: | 210TC | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 0.883 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Series Code: | OE | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

