How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | T: | 1.438 |
| AA: | 9.38 | BD: | 9 |
| AJ: | 7.25 | D: | 2.94 |
| AF: | 0.19 | AE2: | 0.56 |
| BF: | 0.53 | AK: | 8.5 |
| L1: | 9.32 in | V: | 1.94 in |
| H: | 0.53 in | LL: | 2.12 in |
| U: | 0.75 in | P: | 1.88 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | I: | 4.34 in |
| BE1: | 0.5 in | L: | 6.07 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.883 | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Assembly: | YFC-2 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Output RPM: | 29.2 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

