How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 2.94 |
| AF: | 0.19 | T: | 1.438 |
| U: | 0.75 in | AE2: | 0.56 |
| AG: | 4.65 | I: | 4.34 in |
| L: | 6.07 in | G: | 1.94 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| BE1: | 0.5 in | LL: | 2.12 in |
| H: | 0.53 in | L1: | 9.32 in |
| BD: | 9 | BF: | 0.53 |
| AB: | 4.32 | AK: | 8.5 |
| P: | 1.88 in | AA: | 9.38 |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Output Diameter (in): | 1.438 in | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 233 | Output Key: | 3/8 X 3.00 |
| Ratio: | 7.5:1 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 4.27 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Model Code: | 26YFC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

