How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | G: | 1.94 |
| BF: | 0.53 | I: | 4.34 in |
| AK: | 8.5 | AA: | 9.38 |
| AB: | 4.32 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | L1: | 9.32 in |
| T: | 1.438 | P: | 1.88 in |
| LL: | 2.12 in | AE2: | 0.56 |
| V: | 1.94 in | AJ: | 7.25 |
| BE1: | 0.5 in | H: | 0.53 in |
| U: | 0.75 in | AF: | 0.19 |
| L: | 6.07 in | BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Assembly: | YFC-2 | Series Code: | OE |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Model Code: | 26YFC |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.577 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

