How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AA: | 9.38 |
| AK: | 8.5 | G: | 1.94 |
| H: | 0.53 in | AF: | 0.19 |
| BD: | 9 | I: | 4.34 in |
| L1: | 9.32 in | Center Distance (in): | 2.625 in |
| BF: | 0.53 | AE2: | 0.56 |
| AG: | 4.65 | LL: | 2.12 in |
| AJ: | 7.25 | D: | 2.94 |
| V: | 1.94 in | U: | 0.75 in |
| L: | 6.07 in | P: | 1.88 in |
| AB: | 4.32 | T: | 1.438 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Bore Code: | 23 | Assembly: | YFC-2 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 21.9 |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 0.577 |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Series Code: | OE |
| Model Code: | 26YFC | Ratio: | 80:1 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

