How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | G: | 1.94 |
| T: | 1.438 | Center Distance (in): | 2.625 in |
| D: | 2.94 | I: | 4.34 in |
| AJ: | 7.25 | U: | 0.75 in |
| BF: | 0.53 | AE2: | 0.56 |
| L: | 6.07 in | AB: | 4.32 |
| AF: | 0.19 | P: | 1.88 in |
| H: | 0.53 in | AA: | 9.38 |
| V: | 1.94 in | AG: | 4.65 |
| LL: | 2.12 in | L1: | 9.32 in |
Technical Specifications
| Output Shaft Direction: | 2 | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Assembly: | YFC-2 |
| Model Code: | 26YFC | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 0.577 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

