How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| D: | 2.94 | G: | 1.94 |
| L1: | 9.32 in | U: | 0.75 in |
| H: | 0.53 in | V: | 1.94 in |
| L: | 6.07 in | I: | 4.34 in |
| BF: | 0.53 | BD: | 9 |
| AK: | 8.5 | AF: | 0.19 |
| AG: | 4.65 | AJ: | 7.25 |
| BE1: | 0.5 in | LL: | 2.12 in |
| AB: | 4.32 | AA: | 9.38 |
| AE2: | 0.56 | T: | 1.438 |
Technical Specifications
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 80:1 | Series Code: | OE |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Model Code: | 26YFC |
| Ratio: | 80:1 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 0.577 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 23 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

