Grove Gear 26YFC-2-1.438-56C-10-L1
Part #:26YFC-2-1.438-56C-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| T: | 1.438 | AE2: | 0.56 |
| H: | 0.53 in | BE: | 0.38 in |
| V: | 1.94 in | P: | 1.88 in |
| BD: | 5.88 | BF: | 0.41 |
| LL: | 2.12 in | U: | 0.75 in |
| I: | 4.34 in | LM: | 8.32 |
| D: | 2.94 | AG: | 4.65 |
| G: | 1.94 | L: | 6.07 in |
| AJ: | 5.88 | AF: | 0.19 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output RPM: | 175 | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 23 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Model Code: | 26YFC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 3.9 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

