Grove Gear 26YFC-2-1.438-56C-10-L4
Part #:26YFC-2-1.438-56C-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | P: | 1.88 in |
| U: | 0.75 in | L: | 6.07 in |
| V: | 1.94 in | AJ: | 5.88 |
| AA: | 9.38 | G: | 1.94 |
| LL: | 2.12 in | H: | 0.53 in |
| AF: | 0.19 | BE: | 0.38 in |
| AK: | 4.5 | D: | 2.94 |
| T: | 1.438 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | BD: | 5.88 |
| LM: | 8.32 | BF: | 0.41 |
| AB: | 4.32 | I: | 4.34 in |
Technical Specifications
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Assembly: | YFC-2 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Ratio: | 10:1 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 23 | Motor Frame Size: | 56C |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Model Code: | 26YFC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.9 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

