How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | P: | 1.88 in |
| AG: | 4.65 | AB: | 4.32 |
| BF: | 0.41 | T: | 1.438 |
| AK: | 4.5 | D: | 2.94 |
| V: | 1.94 in | AF: | 0.19 |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| L: | 6.07 in | G: | 1.94 |
| H: | 0.53 in | AA: | 9.38 |
| I: | 4.34 in | U: | 0.75 in |
| LL: | 2.12 in | LM: | 8.32 |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 17.5 | Center Distance (in): | 2.625 |
| Model Code: | 26YFC | Gear Type: | Worm |
| Motor Frame Size: | 56C | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Ratio: | 100:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.386 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

