How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 4.34 in |
| LM: | 8.32 | V: | 1.94 in |
| T: | 1.438 | AE2: | 0.56 |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | AB: | 4.32 |
| LL: | 2.12 in | AA: | 9.38 |
| D: | 2.94 | G: | 1.94 |
| U: | 0.75 in | L: | 6.07 in |
| H: | 0.53 in | BD: | 5.88 |
| AJ: | 5.88 | AF: | 0.19 |
| P: | 1.88 in | BF: | 0.41 |
Technical Specifications
| Model Code: | 26YFC | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.386 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

