Grove Gear 26YFC-2-1.438-56C-15-L2
Part #:26YFC-2-1.438-56C-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BF: | 0.41 |
| AB: | 4.32 | LL: | 2.12 in |
| L: | 6.07 in | BD: | 5.88 |
| H: | 0.53 in | D: | 2.94 |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| AG: | 4.65 | LM: | 8.32 |
| I: | 4.34 in | G: | 1.94 |
| AF: | 0.19 | AJ: | 5.88 |
| AK: | 4.5 | AA: | 9.38 |
| P: | 1.88 in | U: | 0.75 in |
| AE2: | 0.56 | V: | 1.94 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Series Code: | OE | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 117 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 56C |
| Model Code: | 26YFC | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 2.92 |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

