Grove Gear 26YFC-2-1.438-56C-15-L4
Part #:26YFC-2-1.438-56C-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AG: | 4.65 |
| H: | 0.53 in | AA: | 9.38 |
| V: | 1.94 in | G: | 1.94 |
| U: | 0.75 in | AE2: | 0.56 |
| T: | 1.438 | P: | 1.88 in |
| BE: | 0.38 in | LM: | 8.32 |
| AK: | 4.5 | D: | 2.94 |
| BD: | 5.88 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| I: | 4.34 in | BF: | 0.41 |
| L: | 6.07 in | AB: | 4.32 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Model Code: | 26YFC | Assembly: | YFC-2 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 15:1 |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 2.92 | Input RPM: | 1,750 |
| Output RPM: | 117 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

