Grove Gear 26YFC-2-1.438-56C-15-L9
Part #:26YFC-2-1.438-56C-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | LM: | 8.32 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AG: | 4.65 | T: | 1.438 |
| I: | 4.34 in | BE: | 0.38 in |
| H: | 0.53 in | AB: | 4.32 |
| BF: | 0.41 | V: | 1.94 in |
| LL: | 2.12 in | BD: | 5.88 |
| U: | 0.75 in | AK: | 4.5 |
| AE2: | 0.56 | D: | 2.94 |
| L: | 6.07 in | AJ: | 5.88 |
| P: | 1.88 in | AA: | 9.38 |
Technical Specifications
| Model Code: | 26YFC | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.92 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 117 | Assembly: | YFC-2 |
| Bore Code: | 23 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

