How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | G: | 1.94 |
| AB: | 4.32 | U: | 0.75 in |
| AG: | 4.65 | LL: | 2.12 in |
| BD: | 5.88 | T: | 1.438 |
| LM: | 8.32 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| H: | 0.53 in | P: | 1.88 in |
| AK: | 4.5 | BE: | 0.38 in |
| I: | 4.34 in | AE2: | 0.56 |
| L: | 6.07 in | BF: | 0.41 |
| AA: | 9.38 | AJ: | 5.88 |
Technical Specifications
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 2.37 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Center Distance (in): | 2.625 |
| Output RPM: | 87.5 | Series Code: | OE |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

